Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)
Vintage spare parts from the 3D printer

Astonishingly good quality 3D printed spare parts for vintage cars

  • What was needed: Replacement worm gear in the speedometer of a vintage car
  • Manufacturing method: Selective laser sintering with laser sintering powder
  • Requirements: Durability, precision, low price
  • Material: iglidur i6
  • Industry: Automotive
  • Success through collaboration: Excellent precision; no abrasion; fast, cost-effective manufacture; no lubrication
The application at a glance:
Finding spare parts for vintage cars is usually difficult, if not impossible. It is a familiar problem and especially tough for exotic vehicles and rare models. Dr. Jörg Pühler, the owner of a 1924 Stanley 750B, was looking for a spare part for the mileage counter in his speedometer.
The original part had been completely ruined due to wear and the work done on the car by the previous owner. The igus online 3D printing service provided a remedy: the required shaft, with worm gear and toothed gear, was printed quickly and cost-effectively from the abrasion-resistant iglidur i6 laser sintering plastic.
 
Further information on iglidur I6
3D printed spare part for vintage car: worm with gear Comparison of metal worm gear (old) and 3D printed polymer worm gear made of iglidur I6 (new). Source: Dr. Jörg Pühler

Problem

In the Stewart Warner speedometer, the gear on the first intermediate shaft which meshes with the worm on the input shaft was no longer in working order.  The pinion was no longer engaging with the worm gear. Due to the work done on the speedometer by the previous owner, it was impossible to determine the correct dimensions. The manufacture of a spare part required several attempts and a material that was stable, enabled high precision and was suitable for continuous use.  

Solution

With the igus 3D printing service, a fully functioning spare part was made from iglidur I6. Thanks to fast and cost-effective manufacture with the laser sintering method, it was a straightforward matter for the vintage car owner to test several variants of the component in practice. Thanks to the high-performance polymer used with incorporated solid lubricants, the component no longer needs to be lubricated. Even after being in use for more than 2,000 miles, no signs of wear are detectable.  

What caused the worm gear in the speedometer to become worn?

The speedometer of a Stanley 750B vintage car built in 1924 no longer functioned - the mileage counter was defective. The cause of the defect was found by the owner to be the toothed gear that was located on the first intermediate shaft and meshed with the worm on the input shaft. Due to wear, the pinion was no longer engaging with the worm.
 
The problem was caused by the three-section trip meter mechanism: the dials had an axial play of around 0.2mm and there was no spring washer that pressed the dials against each other. Occasionally, a small transfer gear slipped between the dials and blocked the counting mechanism. A slightly curved, 0.1mm-thick brass washer fitted at the side eliminated the axial play so that blockage no longer occurred.
Vintage car speedometer For Stewart Warner's speedometer, Chicago, type M-9 , initially it was not possible to purchase a spare part. Source: Dr. Jörg Pühler

Several attempts to obtain a functioning spare part

After the cause of the defect had been eliminated, it was possible to set about manufacturing a spare part. With the help of the FreeCAD software, Dr. Pühler succeeded in creating a CAD file with a 3D model of the component that was needed The first order through the igus 3D printing service was processed without complication and the finished spare part was received after only a few days. 
 
The material was stable and even the smallest details were reproduced perfectly. The shaft immediately fitted into the bearings and the worm gear for the output fitted precisely. However, it turned out that the original pinion had become so worn that the estimated dimensions of the gear were too small.  
Shaft with worm gear and toothed gear The damage to the original component was so great that it was not even possible to determine the dimensions correctly. Source: Dr. Jörg Pühler

Test of 3D printed spare part: will it pass the endurance test?

Only one parameter in the CAD model had to be changed, after which the second version was quickly sent for printing.  The second specimen also ran quite well and passed a short endurance test. As it started to exhibit slight malfunctioning at low revs, however, a third version with an adapted toothed gear module and helix angle had to be made. The third specimen functioned perfectly and engaged correctly.
 
A big advantage of additive manufacturing is that changes can be implemented quickly and with little effort. The adaptation of the digital model and also the convenient online ordering process and speedy manufacture make it possible to implement adaptations of prototypes and spare parts quickly and cost-effectively.
 
The difficulty with the manufacture of spare parts by means of 3D printing is often the creation of a suitable 3D model. On the Internet, there are numerous tutorials and free online tools for the creation of CAD models. On the igus website as well, there are several free CAD configurators that inexperienced users can utilise for gears, bearings and trapezoidal lead screw nuts, among other things. People who do not want to do this work themselves can find help for the design of 3D printed spare parts on the websites of online workshops for amateurs and other repair initiatives.  
Test rig for 3D printed spare part of vintage car Test rig – test of 3D printed worm gear made of iglidur I6 Source: Dr. Jörg Pühler

Astonishingly good quality 3D printed spare parts for vintage cars

After the shaft was thoroughly tested on the test rig, it was fitted into the speedometer, which, in turn, was installed in the vintage car again. A significant advantage of iglidur i6 is offered by the solid lubricants incorporated in the plastic, as it is thanks to them that the user doesn't have to lubricate the components - even if the interacting part is made of metal. 

After being in use for more than 2,000 miles, the printed worm gear continues to be in good shape without any obvious signs of wear. The slight traces of metal abrasion that can be seen in the picture come from the driving worm gear and were caused in the starting phase of the test, but they did not change noticeably during further use.
Further information on 3D printing with wear-resistant polymers
3D printed worm gear as a spare part in use in a vintage car Even after 2,000 miles, the worm gear shows no signs of abrasion. Source: Dr. Jörg Pühler

Other application examples for 3D printed components can be found here:

All customer applications at a glance

Consulting

I look forward to answering your questions

Photo
Luo Zhao Ming

Product Manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH