Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

e-chains® - Series E2.1


 
e-chains of the E2.1 series are characterised by a long service life, very quiet operation and easy filling and assembly. The e-chains meet themselves to the requirements of the machine, not the other way round: You can choose the best energy chain or energy tube for safe and reliable cable guidance from over 850 different variants - also as a system consisting of chain, cables and connectors.
Tech up

Tech up

  • 20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000
  • 7dB(A) quieter due to integrated brake starting at size E2.26
  • Now also available as fully enclosed version, a standard solution for hydraulic hoses
  • 10% more stability compared to previous series E2/000
  • Good accessibility - crossbars can be snapped open on both sides, from above and the side on the inner or outer radius
Cost down

Cost down

  • Approx. 30% more cost-effective when the new closed design E2C.21 is used compared to previous series E2/000
  • Longer service life due to gliding surfaces for gliding applications
  • Simplified installation of the interior separation system thanks to integrated grid
  • Cable-friendly due to smooth interior 
  • Extremely small bend radii from 28mm so that less installation space is needed
  • 36-month guarantee
  • Predictive maintenance – optional additional isense module
Proof

Proof

  • Tested in the igus laboratory: 1m e-chain opened in 2 seconds with the help of the optional e-chain opening tool
Sustainability

Sustainability

  • Same size and connection size as previous model allows for a 1:1 upgrade. No change in the machine design required
  • Have your energy chain recycled at the end of its life cycle with the igus Chainge recycling program
  • igus supports the plastics circular economy and is investing in chemical recycling

Crossbars openable along the outer radius, from both sides

E2.21

Inner height hi:
21mm
Inner width Bi:
50 - 68mm
Bend radius R:
35 - 180mm
Unsupported length:
≤ 1.75m

E2.26

Inner height hi: 
26mm
Inner width Bi: 
25 - 125mm
Bend radius R: 
48 - 250mm
Unsupported length: 
≤ 2.25m

E2.38

Inner height hi:
38mm
Inner width Bi:
50 - 175mm
Bend radius R:
63 - 250mm
Unsupported length: 
≤ 2.75m

E2.48

Inner height hi:
48mm
Inner width Bi: 
50 - 250mm
Bend radius R:
75 - 300mm
Unsupported length: 
≤ 3m

Crossbars openable from both sides along the inner radius

E2i.21

Inner height hi:
21mm
Inner width Bi:
50 - 68mm
Bend radius R:
35 - 180mm
Unsupported length:
≤ 1.75m

E2i.26

Inner height hi:
26mm
Inner width Bi: 
25 - 125mm
Bend radius R:
48 - 250mm
Unsupported length: 
≤ 2.25m

E2i.38

Inner height hi:
38mm
Inner width Bi: 
50 - 175mm
Bend radius R:
63 - 250mm
Unsupported length: 
≤ 2.75m

E2i.48

Inner height hi:
48mm
Inner width Bi: 
50 - 250mm
Bend radius R:
75 - 300mm
Unsupported length: 
≤ 3m

non-openable

E2C.21

Inner height hi:
21mm
Inner width Bi:
25 - 68mm
Bend radius R:
35 - 180mm
Unsupported length:
≤ 1.75m

Accessories

Chain opener

  • For all series in the E2.1 family
  • e-chain® opened in one go
  • 16 times shorter opening time

[NEW] Accessories

Mounting brackets, damper clip, crossbars


Installation instructions

Installation instructions of system E2.1 Joining, separation and fill of e-chain® E2.1

More energy supply systems

Energy supply systems Large selection of products for a wide variety of applications

Advantages of the E2.1 series

Advantages of the E2.2 system All the advantages of the E2.1 at a glance

Request free E2.1 sleeve!

Are you interested in the E2.1 series but would like to see it yourself first before making a final decision?
Then you are welcome to order the free E2.1 sleeve.
Order a free sample now

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH