Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Application examples for the E4.1 system

The E4.1 system is an e-chain series for almost all applications. Your benefits:
  • Easy assembly and modularity
  • Stronger whilst having the same or even smaller dimensions than previous versions
  • The service life of your application can be still increased at lower costs.

Typical industries and applications for the E4.1 series

Cranes, indoor cranes, composting plants, sewage plants, machine tools, general mechanical engineering, material handling technology, cooling technology, construction machinery, woodworking, robots and handling equipment

Lifting platforms

readychain® harnessed energy chains from igus enable safe and precise working at a great height as well as faster maintenance.

Gantry loader

Smooth-running e-chains® & pre-assembled cables from igus® are the perfect choice for the energy and signal supply system in this gantry loader by the Gehring Group.

Energy chains in the beverage industry

Durable energy chains protect and guide cables in the beverage industry

CNC Machining Center

This CNC machining center uses e-chains® in various installation types.

Energy chains for an XXL 3D water jet cutting machine

Energy chains for an XXL 3D water jet cutting machine

Sludge processing
plant

World's biggest polymer energy chain: Being many times lighter than comparable steel chains it easily moves over 100 kg of filling per meter.

High-temperature energy tube as an energy supply system in a CNC machining centre

Resistant to temperature and chemicals, the e-tubes withstand the ubiquitous flying chips, for example. They ensure flawless machine tool operation.

Predictive Maintenance in train-washing stations

The complete smart plastics package, which optimally combines condition monitoring and predictive maintenance

The E4.1 system

Tough, low-noise, modular. System E4.1 - Advantages of the proven E4 series Inner heights: 21 to 350 mm. Crossbars removable along the inner and outer radius.  High push force on long travels and for large unsupported lengths.
Go to E4.1 shop

Order a free sample

Are you interested in the E4.1 but would like to see it yourself first before making a final decision?
Order a free sample now

Find further application examples of the E4.1


Are you looking for examples of tried and tested applications from a specific industry or a problem that has been solved with these products?
Here, you can search through customer applications that have already been implemented and filter the results according to your wishes.



Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH