Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

drylin® W linear carriage "slim" Aluminum WWS

  • pre-assembled linear carriages
  • up to 25% narrower design
  • Liner made of iglidur® J200 for longest service life on aluminium rails
  • Installation size ø 10: suitable for WS-10-30-UNGEBOHRT rail using M5 countersunk screws
    We would be happy to process your profile accordingly
  • Installation size ø 16: suitable for WS-16-60 drilled/UNGEBOHRT rail
  • Design: round
  • Material sliding element: iglidur® J200
  • Material: Aluminum, hard anodized
Technical data
Accessories

Consulting

Photo
Ong Liang You (Ryan)

Senior Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH