Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)
Stainless steel gantry

Stainless steel gantry

The stainless steel linear robot made of corrosion-free components is robust and resistant to high humidity. It is suitable for applications with a payload of up to 8kg. In combination with the igus robot control, nothing stands in the way of fast commissioning.Technical details
  • Workspace: 1,000mm x 1,000mm
  • Payload: 8kg
  • Speeds up to 500mm/s
  • Repeat accuracy: +-0.8mm

Tech up with igus news

Tech up

  • Long service life in adverse environments
  • Resistant to dust, dirt and moisture
  • Corrosion-free
  • Individually configurable
  • Quiet operation
  • Individual stroke of up to 6m
  • Plug & Play solution with the igus® Robot Control
Cost down with igus news

Cost down

  • Fast throughput to quote generation with our linear robot configurator
  • Lower maintenance costs
  • No costs for lubrication
  • Less downtime
  • Low investment and fast ROI
evidence from igus news

Proof

  • igus® linear robots consist largely of components that have been tested and optimised in the igus® laboratory
  • Technical design including service life statement available
recycling with igus news

Sustainability

Lubrication-free and maintenance-free
No washing out of grease and oils in the cleaning process
igus® is an investor from the very beginning at Mura Technology and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: Chemical recycling HydroPRS

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 
To the catalogue

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I look forward to answering your questions

Photo
Shi Xiong Neo

Low Cost Automation Applications Engineer

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH