Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

ReBeL® Cobot

Number of products: 4

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
29,924.93 MYR/Pc.
To the product page

ReBeL Cobot 5 DOF

Product information
  • Number of axes: 5
  • Load capacity (max.): 2.5 kg 
  • Repeatability: ±1 mm
  • Reach: max. 617 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 7.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
25,642.88 MYR/Pc.
To the product page

ReBeL cobot 4 DOF

Product information
  • Number of axes: 4
  • Load capacity (max.): 3 kg 
  • Repeatability: ±1mm
  • Reach: max. 495 mm 
  • Nominal reach: 350 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 6.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
21,374.93 MYR/Pc.
To the product page
New

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
24,937.43 MYR/Pc.
To the product page

Consulting

Photo
Ong Liang You (Ryan)

Senior Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH