Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

ZF14 system, cable chain, easy design, push in cables along the inner radius

  • Inner height hi: 21mm
  • Inner width Bi: 38mm
  • Bend radii R: 28mm
  • Pitch: 30.5mm
  • Design: Simply press cables in along the inner radius
Product description
The ZF14 cable chain was specially designed and developed for the furniture industry. Cables are inserted quickly, energy chain fixed quickly, beautiful design and everything tidy.

Special product specifications: 
  • Aesthetic design
  • Closed outer sides (half-tube)
  • Mounting brackets easy to clip on
  • Easy to fill, even when installed with "easy" design
  • Cable-friendly due to smooth interior
  • UL94-V2-certified
  • Mounting brackets can be either screwed or bonded due to the large flat surface on the bottom
Typical industrial sectors and applications
Electrically adjustable furniture, other applications without high dynamic movements
Technical data
Accessories
Downloads

Consulting

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH