Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

5 DOF articulated-arm robots

Number of products: 5

robolink® RL-DP-5 | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
29,870.76 MYR/Pc.
3 items, thereof ready for shipping:
1 in 7 - 10 working days
To the product page

robolink® RL-DP-5-SW | five degrees of freedom (DOF) | 790 mm reach | splash-proof

Product information
  • Payload up to 2.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Splash-proof thanks to robot joints that have been
  • Joining links made of stainless steel
 
Optionally available
38,436.95 MYR/Pc.
To the product page

robolink® RL-DCI-5S-M | Five degrees of freedom (DOF) | 680mm range

Product information
  • Payload up to 0.5 kg
  • Reach up to 680 mm
  • Degrees of freedom: 5
  • Speed: 6 picks/min 
  • Min. service life: 1 million cycles

Optionally available
36,236.67 MYR/Pc.
To the product page

robolink® RL-DC | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 2.5 kg 
  • Reach up to 790 mm 
  • Degrees of freedom: 5
  • Speed: 7 picks/min 
  • Min. service life: 1 million cycles

Optionally available
32,462.72 MYR/Pc.
1 items, thereof ready for shipping:
1 in 7 - 10 working days
To the product page

robolink® RL-DC | Five degrees of freedom (DOF) | 680mm reach

Product information
  • Payload up to 0.5 kg 
  • Reach up to 680 mm 
  • Degrees of freedom: 5
  • Speed: 6 picks/min 
  • Min. service life: 1 million cycles

Optionally available
26,797.57 MYR/Pc.
1 items, thereof ready for shipping:
1 in 7 - 10 working days
To the product page

Consulting

Photo
Ong Liang You (Ryan)

Senior Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH