iglidur® PRT universal glide elements

slewing ring system  
Universal glide elements – customise your own plain bearing supported rotary table systems

Using the versatile iglidur® PRT universal glide elements, large slewing ring systems can be modeled tailored to the type 01. Depending on the number of elements, rotary table systems can be implemented with inner diameters ranging from approx. 0.5 to 5m. – we will gladly support you with the design and detailed layout.

Universal gliding element, made from the proven iglidur® J

Customize your own slewing ring tables starting at 500 mm diameters and larger

Lubricant free

Maintenance-free

wear-resistant

Rugged

Resistant to corrosion


Typical applications:Solar industry, assembly equipment, fixture making

 

1. Glide element made of iglidur® J

 

Part number: JRS-500S/45S

 
Material table

General features
Density 1,49 g/cm3
Colour yellow
Max. moisture absorption at 23 °C and 50 %r.h. 0,3 Wt.-%
Max. water absorption 1,3 Wt.-%

Mechanical properties
Max. permissible static surface pressure (+20 °C) 35 MPa
Shore D hardness 74

Physical and thermal properties
Max. long term application temperature 90°C
Max. short term application temperature 120°C
Lower application temperature –50°

Electrical properties
Surface resistance >1012 Ω

Part No.:
Ordering number    
 JRS-500S/45S Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
 
 
 

loads up tp 10 tons

 
igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328

igus® contact E-Mail to igus® Malaysia

myigus myCatalog

3D-CADOnline catalogNews 2016Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration