After selection of your ZIP code, we designate the relevant staff to attend to you at once.
With the patented "Glide-Tec+" motion kinematics, the high-performance plastic plain bearings show their strength. The lordosis-kyphosis adaptation, a kind of artificial spine, is the special highlight of the chair. Movable plastic elements rest on two curved metal rods that rotate when the user leans back. This bends the support elements in such a way that the shape of the backrest precisely matches the respective seating position. It is one of the most flexible backrests in the world.
The rotary motion is implemented by flanged bearings made of the versatile material iglidur J. In this application, it features a hard-chromed shaft for maximum wear resistance and noise-free operation. Due to the necessary tolerance compensation and in order to reliably support ease of movement, compensate for any play and achieve the required low noise level, the plain bearings are pre-loaded. "For a chair in this price segment, squeaking, creaking or juddering should never actually occur," confirms the head of design, Franz Eckert.
The plain bearings in the office chair are designed for a weight of up to 200 kilograms. If the user sits down, the weight is measured automatically. When this high pressure load occurs, the material iglidur G demonstrates its strength. It is an economical universal bearing with flange, which is available from stock in over 650 dimensions. The main design advantage in this application is that it can permanently withstand the high static loads without being damaged.
The polymer bearings are now successfully used in other chairs of the manufacturer. In the case of cinema seats, for example, which incidentally can also be equipped with a popcorn chute to make it fall to the floor in the desired direction, thus facilitating cleaning work, they ensure extreme robustness. Here, all rotating bearing points are equipped with polymer bearings.
With the high-quality office chair Galileo, a triad of design, ergonomics and seating comfort has been realised. The functions support the human being's natural urge to move even when seated and keep the back healthy. "Even sprawling does no harm," says the Marketing Manager in conclusion. The design manager adds: "The polymer bearings help to implement the respective motion sequences without any problems. “
Monday to Friday from 8:30 am - 5:30 pm.
24h