Slewing ring bearing with angle limitation

The slewing ring bearing enables the pivoting movement to be limited to a defined angle.

Freely selectable angle of rotation

With an internal limit stop

Zero position can be read from outside

Axial load ratings 50% of the standard type 01

Head ring height h1 increases compared to the standard


Typical application areas:Feed units, handling technology, display adjustment, etc.

iglidur® PRT slewing ring bearings with angle limit  
PRT drawing  
Order number D D1 d1 d d2 H h h1 T1 T2 S1 S2
 PRT-01-100-T340 185 170 112 100 160 39.5 12 16.5 12 x 30° 16 x 22.5° M5 5,5
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Variable: Set the angle limit yourself

Easy-to-modify limit stops allow for individual adjustment of the movement angle in the application.

Angle range in 2° steps

Quick adjustment of the limit stops

Load ratings identical to standard type 01

Outer ring connection dimensions deviate from the standard


 
Typical application areas:Feed units, handling technology, display adjustment, etc.

PRT slewing ring bearings with angle limit  
PRT drawing  
Article No. D D1 d1 d d2 H h h1 T1 T2 S1 S2    
 PRT-01-60-TS 180 160 74 60 130 33 10 16.5 10 x 36° 20 x 18.0° M5 5,5 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
 

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328

igus® contact E-Mail to igus® Malaysia

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.