News 2016 iglidur® Bar Stock

iglidur® ... Bar stock – free cutting

... wear-resistant and robust ...

Solve wear problems fast: iglidur® materials as round or plate material, or machined to the required design

... wear-resistant and robust ...    

Extension in bar stock product range

New sizes and new materials for iglidur® bar stock products from stock

Extension in bar stock product range    

Cost effective for mass production

Pressure-resistant low-cost material for high volumes.

Cost effective for mass production    

Chemicals & food ...

iglidur® A160: New dimensions for extremely media-resistant bar stock materials

Chemicals & food ...    

+250 °C from stock

iglidur® X: Resistant to chemicals and temperatures up to +250 °C

+250 °C from stock    

FDA-compliant ...

iglidur® A500: Temperature and chemical resistance

FDA-compliant ...    

... wear-resistant

iglidur® C500: High resistance to media and temperature

... wear-resistant    

flame-retardant ...

iglidur® RW370: Lubrication-free material, tested per DIN EN 45545

flame-retardant ...    

sterilisable ...

iglidur® HSD350: All-rounder suitable for steam sterilisation

sterilisable ...    

Extreme wear-resistance in black ...

iglidur® JB: Extremely wear-resistant and lubrication-free for use where it can be seen

Extreme wear-resistance in black ...    

Extreme wear-resistance in black ...

iglidur® JB: Extremely wear-resistant and lubrication-free for use where it can be seen

Extreme wear-resistance in black ...    

iglidur® ... Tribo-Tape – design freedom

wear-resistant, lubrication-free gliding ...

Low friction tape for lining many different kinds of tribologically stressed surfaces and shapes.

wear-resistant, lubrication-free gliding ...    

Lubrication-free Tribo-Tape now with different widths

New standard widths for extremely wear-resistant iglidur® A160 Tribo-Tape

Lubrication-free Tribo-Tape now with different widths    

Lubrication-free Tribo-Tape now with different widths

Black iglidur® B160 Tribo-Tape - material for use where it can be seen

Lubrication-free Tribo-Tape now with different widths    

New off the reel ... iglidur® W160

Lubrication-free iglidur® W160 Tribo-Tape in white – hardly any wear

New off the reel ... iglidur® W160    
More news:

News and program line extensions archive

Novelties 2015

Novelties 2014

Novelties 2013

igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328

igus® contact E-Mail to igus® Malaysia

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples
Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration