Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Linear modules of the drylin SLWP econ series

Available in two installation sizes and consistently cost-effective

The clever and consistently cost-effective design of drylin SLWP linear module represents the cost-effective linear module in the SLW series. The components used also reduce weight. The SLWP linear module is especially useful wherever lubrication-free solutions and weight are important. 
  • The econ series's linear system starter range
  • Consistently cost-effective due to shaft end supports and carriages made with the injection moulding method
  • Consistently cost-effective due to silver anodised rail profiles
  • Configurable with fast high-helix thread or self-locking trapezoidal thread
  • Lubrication and maintenance-free
Typical applications: 
Measuring systems, pipetting machines, 3D printers, test systems
 

The installation sizes of the SLWP econ series

SLWP-0630-E linear module econ series

SLWP-0630-E

  • Carriage length: 60mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 5mm
  • Max. static Load capacity 
    • Axial: 50N
    • Radial: 50N
SLWP-1040 linear module econ series

SLWP-1040-E

  • Carriage length: 29mm
  • Maximum stroke length: 500mm
  • Shaft diameter: 8mm
  • Max. static Load capacity 
    • Axial: 50N
    • Radial: 50N


Buy SLWP econ linear modules online


Technical options for the SHT series

The following options can be configured online for the SLW product range.


drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH