iglidur® PRT - Slewing ring bearing design 02

Special properties:

  • Extremely lightweight slewing ring.
  • Outer ring made of anodised aluminium, stainless steel (V4A) or iguton G
  • Head rings made of iglidur® J4 – run lubrication-free directly against the outer ring
  • 30% lighter with plastic screws

prt  
 
Part No.:
d [mm]:
Dimensions [mm]
Article No. D D1 d1 d d2 H h T1 T2 S2 K1
for
screw
K2
for
screw
   
 PRT-02-20-AL 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-AL 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-AL (1) 150 135 65 50 120 20 6 12 x 30° 20 x 18° 6,6 6,5 Ø16 Upon request 
 PRT-02-60-AL (2) 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 - Ø16 Upon request 
 PRT-02-20-ES 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-ES 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-60-ES 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 - DIN934 M5 Upon request 
 PRT-02-20-LC 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-LC 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-LC (1) 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request 
 PRT-02-20-P 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-30-P 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
 PRT-02-50-P (1) 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Suffix:
 
AL for aluminium version
ES for stainless steel version
LC for low-cost version
P for all-plastic version
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep
Technical data
Article No. Weight Axial load,
static
Axial load,
dynamic
Radial load
static
Radial load
dynamic
Max. speed,
dry
Max.
permissible
tilting moment
  [kg] [N] [N] [N] [N] [1/min] [Nm]
 PRT-02-20-AL 0.1 13000 4000 2000 500 250 60
 PRT-02-30-AL 0.2 25000 7000 2500 700 200 100
 PRT-02-50-AL (1) 0.7 45000 12000 10000 2800 120 200
 PRT-02-60-AL (2) 0.7 45000 12000 10000 2800 120 200
 PRT-02-20-ES 0.2 13000 4000 2000 500 250 60
 PRT-02-30-ES 0.2 25000 7000 2500 700 200 100
 PRT-02-60-ES - - - - - - -
 PRT-02-20-LC 0.087 13000 4000 2000 500 250 40
 PRT-02-30-LC 0 25000 7000 2500 700 200 0
 PRT-02-50-LC (1) 0 35000 9000 5000 1200 120 0
 PRT-02-20-P 0.072 13000 4000 2000 500 250 40
 PRT-02-30-P 0 25000 7000 2500 700 200 0
 PRT-02-50-P (1) 0 35000 9000 5000 1200 120 0
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Suffix:
 
AL for aluminium version
ES for stainless steel version
LC for low-cost version
P for all-plastic version
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep

iglidur® PRT - Slewing ring bearing design 02, FDA compliant

Special properties:

  • For use in the food industry made of FDA compliant materials
  • The stainless steel outer ring and the iglidur® material A180 are suitable for contact with food or drugs as well as moisture.
  • Low profile and light weight
  • Ready to install

 
Part No.:
d [mm]:
Dimensions [mm]
Part No. D D1 d1 d d2 H h T1 T2 S2 K1
for
screw
K2
for
screw
   
 PRT-02-30-ES-A180 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 - ISO 4035 M5 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Technical data
Part No. Weight Axial
load rating,
static
Axial
load rating,
dynamic
Radial
load rating,
static
Radial
load rating,
dynamic
Rotatary speed limit,
dry
Max.
permitted
overturning torque
  [kg] [N] [N] [N] [N] [1/min] [Nm]
 PRT-02-30-ES-A180 0.2 25000 7000 2500 700 200 100
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328

igus® contact E-Mail to igus® Malaysia

myigus myCatalog

3D-CADOnline catalogNews 2016Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration