Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

iglidur plain bearing on the butterfly valve: quickly mounted and securely fastened

Profile

  • What was needed: Plastic bearings that can be easily mounted on disc valve shafts without falling off
  • Requirements: Long service life, low maintenance, easy installation, secure fit
  • Field of application: Fluid technology, measurement and control technology
Nocado GmbH is an internationally operating manufacturer of fittings, valves and components made of stainless steel and special materials. Products also include butterfly valves, which Nocado manufactures for use in the food and beverage industry. Because the valves are designed to provide years of safe, economical, low-maintenance 24/7 operation, Nocado places high demands on the quality of each component.
iglidur plain bearing with slot and spring in the Nocado butterfly valve Special iglidur G plain bearings with slot and spring in Nocado disc valves

Problem

With large nominal diameters or high process pressures, considerable forces can act on the axes of disc valves. This can increase the forces required to operate the disc valve and cause the axes to wear more quickly. To solve this problem, some manufacturers use standard plastic bushings on the axes. However, the bearings are pushed loosely onto the shafts and easily fall off during installation and maintenance of the butterfly valves. If a missing plain bearing is only noticed during operation due to a leaking valve, this will cause a considerable disruption to operation.

Solution

The developers at Nocado have solved this problem with special iglidur G plain bearings. Fitted with a slot and spring, they quickly snap onto the grooved shaft ends of the disc without the need for tools. This eliminates the need for a third hand to keep the bearings from falling out during installation or maintenance of the butterfly valves. The iglidur G material is an all-rounder that has very good coefficients of friction, is resistant to edge pressure and is particularly suitable for pivoting and rotating applications.

Further information

Products for hydraulic & pneumatic systems

Maintenance-free bearing technology for valves, pumps, meters and consumers
Discover now

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
Go to overview

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH