Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Thrust washers for high precision and maintenance-free use in thermal shakers

iglidur thrust washers at 3,000 revolutions per minute in thermal shakers for laboratories

These medical laboratory equipment, so-called thermal shakers, must function properly to provide accurate results. No vibrations or imbalances should occur when the tubes with laboratory samples are accelerated up to 3,000 revolutions per minute and heated up to 99°C. The implementation of both orbital and planar-guided mixing movements with igus thrust washers result in a significantly more robust, accurate and low-maintenance technology than that of the classic thermal shakers.

Profile

  • What was needed: iglidur G thrust washers
  • Requirements: No vibrations or imbalances should occur when the tubes with laboratory samples are accelerated up to 3,000 revolutions per minute and heated up to 99°C.
  • Industry: Medical technology
  • Success for the customer: The integrated 3-dimensional controlled guidance of the shaking movement enables for the first time planar and vibration-free working, even at very high shaking frequencies of up to 3000 rpm, while delivering excellent results in tempered mixing.
Discover all products for medical technology
thermal shaker

Problem

Due to their design, the commonly used guides for the reaction vessels on elastic elements allow uncontrolled movements that counteract the requirement for reproducible processing and generate massively undesirable vibrations. Furthermore, most of the previous devices are very unwieldy due to their installation size and mass and have a negative influence on their environment due to uncompensated imbalances. A small and light laboratory device suitable for everyday use is desirable, which mixes the samples to be examined in test tubes up to 3000 rpm without vibration and actively tempers them from room temperature up to 99°C.

Solution

The implementation of orbital and planar-guided mixing movements by means of thrust washers made of the material iglidur G lead to a significantly more robust, more precise and lower-maintenance technology than that of the classic thermal shakers.
The integrated 3-dimensional controlled guidance of the shaking movement enables for the first time planar and vibration-free working, even at very high shaking frequencies of up to 3000 rpm, while delivering excellent results in tempered mixing. The precisely set mixing orbit diameter of 3.0 mm always remains constant. Unwanted lid wetting or spillage of the samples are thus a thing of the past. This eliminates the need for time-consuming centrifugation steps after mixing.

Picture
Picture

Olaf Hoyer, QUANTIFOIL Instruments GmbH, Jena

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest


Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH