After selection of your ZIP code, we designate the relevant staff to attend to you at once.
da [mm]: |
|
Part. No. | Outer Ø | Wear limit | Width | tolerance | for countersunk screw | max. stat.
load |
||
---|---|---|---|---|---|---|---|---|
Da [mm] | [mm] | s [mm] | K [mm] | [N] | ||||
RSDJ-40-06 | 40 | 1.5 | 6 | +/- 0.05 | M6 | 28500 | 105.02 MYR | |
RSDJ-60-08 | 60 | 2.5 | 8 | +/- 0.05 | M8 | 66000 | 120.63 MYR | |
RSDJ-80-08 | 80 | 2.5 | 8 | +/- 0.05 | M8 | 120000 | 143.07 MYR |