iglidur® PRT slewing ring bearing with toothed outer ring

For all 6 sizes of the design 01, 4 standards are available for the toothing of the outer ring: A classic spur gear toothing based on DIN3967 for combination with plastic gear or rack, and three commercially available toothed belt profiles: T10, AT10 and HTD8M. In the case of the externally toothed PRT, the inner ring is fixed and the outer ring driven. At the same time the specially widened outer ring carries the gear to be moved.

 
 
 
Part No.:
d [mm]:
Part. No. D D1 d1 d d2 h T1 T2 S1 S2 K1 R1 R2 B H    
  [mm] [mm] [mm] [mm] [mm] [mm] [°] [°]       [mm] [mm] [mm] [mm]    
 PRT-01-30-TO-ST 112 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 - 41 29 4.5 30.5 Upon request 
 PRT-01-50-TO-T10 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-AT10 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-HTD8M 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-ST 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 - 60 46.5 4.5 33 Upon request 
 PRT-01-60-TO-ST 184 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 - 65 51.5 4.5 34.5 Upon request 
 PRT-01-100-TO-ST 196 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 - 80 69 5.5 36 Upon request 
 PRT-01-150-TO-ST 256 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 - 110 96.5 5.5 36.5 Upon request 
 PRT-01-200-TO-ST 308 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 - 137 124 7 41.5 Upon request 
 PRT-01-300-TO-ST 462 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 - 205 186.6 8.5 43.5 Upon request 
 PRT-01-30-TO-AT10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 - 41 29 4.5 30.5 Upon request 
 PRT-01-60-TO-AT10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 - 65 51.5 4.5 34.5 Upon request 
 PRT-01-60-TO-AT10-ES 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 - 65 51.5 4.5 34.5 Upon request 
 PRT-01-100-TO-AT10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 - 80 69 5.5 36 Upon request 
 PRT-01-150-TO-AT10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 - 110 96.5 5.5 36.5 Upon request 
 PRT-01-200-TO-AT10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 - 137 124 7 41.5 Upon request 
 PRT-01-300-TO-AT10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 - 205 186.6 8.5 43.5 Upon request 
 PRT-01-30-TO-T10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 - 41 29 4.5 30.5 Upon request 
 PRT-01-60-TO-T10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 - 65 51.5 4.5 34.5 Upon request 
 PRT-01-100-TO-T10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 - 80 69 5.5 36 Upon request 
 PRT-01-150-TO-T10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 - 110 96.5 5.5 36.5 Upon request 
 PRT-01-200-TO-T10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 - 137 124 7 41.5 Upon request 
 PRT-01-300-TO-T10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 - 205 186.6 8.5 43.5 Upon request 
 PRT-01-20-TO-HTD5M 81.25 70 31 20 60 18 6 x 60° 6 x 60° M4 4,5 - 30 20 3.5 26 Upon request 
 PRT-01-30-TO-HTD8M 105.6 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 - 41 29 4.5 30.5 Upon request 
 PRT-01-60-TO-HTD8M 166.7 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 - 65 51.5 4.5 34.5 Upon request 
 PRT-01-100-TO-HTD8M 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 - 80 69 5.5 36 Upon request 
 PRT-01-150-TO-HTD8M 253.3 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 - 110 96.5 5.5 36.5 Upon request 
 PRT-01-200-TO-HTD8M 304.3 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 - 137 124 7 41.5 Upon request 
 PRT-01-300-TO-HTD8M 457.1 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 - 205 186.6 8.5 43.5 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

1 = Spur gearing DIN3967 ...-ST
2 = Toothed belt profile AT10 ...-AT10
3 = Toothed belt profile T10 ...-T10
4 = Toothed belt profile HTD8M ...-HTD8M

 
Part. No. m z D    
      [mm]    
 PRT-01-30-TO-ST 2 54 112 Upon request 
 PRT-01-50-TO-T10 - - 0 Upon request 
 PRT-01-50-TO-AT10 - - 0 Upon request 
 PRT-01-50-TO-HTD8M - - 0 Upon request 
 PRT-01-50-TO-ST - - 0 Upon request 
 PRT-01-60-TO-ST 2 90 184 Upon request 
 PRT-01-100-TO-ST 2 96 196 Upon request 
 PRT-01-150-TO-ST 2 126 256 Upon request 
 PRT-01-200-TO-ST 2 152 308 Upon request 
 PRT-01-300-TO-ST 3 152 462 Upon request 
 PRT-01-30-TO-AT10 - 34 106.4 Upon request 
 PRT-01-60-TO-AT10 - 52 163.8 Upon request 
 PRT-01-60-TO-AT10-ES - 52 163.8 Upon request 
 PRT-01-100-TO-AT10 - 60 189.2 Upon request 
 PRT-01-150-TO-AT10 - 80 252.9 Upon request 
 PRT-01-200-TO-AT10 - 96 303.9 Upon request 
 PRT-01-300-TO-AT10 - 144 456.7 Upon request 
 PRT-01-30-TO-T10 - 34 106.4 Upon request 
 PRT-01-60-TO-T10 - 52 163.8 Upon request 
 PRT-01-100-TO-T10 - 60 189.2 Upon request 
 PRT-01-150-TO-T10 - 80 252.9 Upon request 
 PRT-01-200-TO-T10 - 96 303.9 Upon request 
 PRT-01-300-TO-T10 - 144 456.7 Upon request 
 PRT-01-20-TO-HTD5M - 52 81.25 Upon request 
 PRT-01-30-TO-HTD8M - 44 105.6 Upon request 
 PRT-01-60-TO-HTD8M - 66 166.7 Upon request 
 PRT-01-100-TO-HTD8M - 74 189.2 Upon request 
 PRT-01-150-TO-HTD8M - 100 253.3 Upon request 
 PRT-01-200-TO-HTD8M - 120 304.3 Upon request 
 PRT-01-300-TO-HTD8M - 180 457.1 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
More information:
igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328
myigus myCatalog

3D-CADOnline catalogNews 2016Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration