Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Knee joint prosthesis with a long service life

Increased quality

In this prosthesis for pneumatic knee joints, Otto Bock SE & Co. KGaA, the world market leader in technical orthopaedics, uses guide rings made of iglidur J to replace the PTFE guide bands used previously. The rings absorb radial forces and guide the pistons easily and with little friction, influencing the joint's swing phase. The knee joint's functionality, quality, and service life were increased. The important sliding properties are also greatly improved.

Profile

  • What was needed: iglidur J guide rings from the iglidur product range
  • Requirements: The solution was to be able to absorb high radial forces, have low wear and tear, and allow easy assembly.
  • Industry: medical equipment
  • Success for the customer: The iglidur guide ring allows all PTFE guide band installation work steps to be eliminated. They are simply clipped onto the piston, and assembly costs are reduced. Knee joint functionality, quality, and service life are increased. The important sliding properties are also greatly improved.
Joint prosthesis

Problem

The PTFE guide band used so far has some disadvantages. One main problem is how to handle the PTFE guide band. This is supplied as a coil and must be cut to length in the first operation. This can result in different cutting dimensions, whereby a guide band that is too long may have to be shortened again so that it fits into the guide band groove. When cutting to size, the band may be crushed at the cutting edge, widening the height to such an extent that the band no longer fits into the groove. In this case, the band must be additionally trimmed. After cutting to length, the PTFE strips are packed and stored. Before the belts are installed, they are wound by means of a device to give them a curved shape. In use, however, the high abrasion of the PTFE guide band causes problems in long-term use.

Solution

The iglidur J guide ring from the iglidur product range serves as a guide for the upper and lower pistons in the pneumatic cylinder in the prosthetic applications, especially in pneumatic knee joints. It absorbs radial forces and provides the pistons with a lightweight, low-friction guide that influences the joint's swing phase.
The iglidur J guide ring allows all PTFE guide band work installation steps to be eliminated. It can be clipped onto the piston quickly and easily, greatly facilitating piston ring mounting. This reduces manufacturing costs (assembly costs), which has a positive effect on the overall price of the pneumatic knee joint. Successful tests on the iglidur J guide rings showed hardly any noticeable wear, meaning that the knee joint's functionality, quality, and service life are increased. The important sliding properties are also greatly improved.
"The lack of lubrication means that the prosthetic knee joints are not as susceptible to dirt. So no cover caps or additional sealing elements are required to protect the bearing points from dirt and water."

Andreas Schuh, Expert for Fluidic Control Systems, Otto Bock SE & Co. KGaA
Joint prosthesis


Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH