Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Robust and lightweight polymer bearing technology for use in the Mars rover

In a hostile Martian environment, iglidur and igubal bearings are used.

This robotic vehicle is designed for a very special environment: it will one day be driving on Mars. Therefore it should above all be light and maintenance free, and able to cope with the hot, life-threatening environment on the red planet. The researchers rely on the igubal® clevis-joint yokes and plain bearings from iglidur® G.

Profile

  • What was needed: igubal rod end bearings, iglidur G bearings
  • Requirements: Lightweight as well as tough bearing technology was needed, which works without lubrication and maintenance. The bearings have to function reliably under extreme conditions, strongly fluctuating temperatures and high dust levels.
  • Industry: Aerospace
  • Success for the customer: The igubal and iglidur bearings permanently defy the conditions on the surface of Mars. They combine the advantages of lightweight, durability and reliability.
Martian robot

Problem

The application is a remote controlled vehicle - a robot equipped with a 6 DoF manipulator, video system and remote measurement system. The rover has been built for environmental conditions similar to those on the surface of Mars. It must fulfil a number of requirements that often contradict each other: Low weight, a tough and enduring structure, flawless function, long periods of use without interruption, compact design and many more. This meant that the suspension arms and steering knuckles also had to meet special challenges. The components had to be very light, and they also had to be able to withstand the exceptionally dusty environmental conditions on Mars, which are also characterised by strong temperature fluctuations. Since maintenance measures are not possible in the field, it must also be as maintenance-free and lubrication-free as possible.

Solution

For the high requirements resulting from the application on the surface of Mars, igubal rod end bearings and iglidur G bearings of type F were considered by the researchers as bearing solutions. These were installed in the problem areas connecting the suspension arms and a steering knuckle. They enable the production of a very durable and, above all, lightweight mobile 3-DoF connection that is also resistant to extremely harmful atmospheric conditions. Furthermore, the iglidur G type F bearings were used for the construction of the manipulator and for the bearing assembly of the suspension joints, the most important aspects being the trouble-free performance, less frequent maintenance checks and, above all, a compact and lightweight structure.


Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH