Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Light and resilient polymer bearings and cable guidance for small electric aircraft

Small components and lightweight: this electric plane is designed for maximum efficiency.

This small, electrically powered plane represents state-of-theart aerodynamic research. To achieve the best flying conditions, all components must be lightweight and at the same time as durable as possible. The developers therefore opted in many places for igus® products such as iglidur® plain bearings, xiros® ball bearings, drylin® linear bearings, igubal® spherical earings, and igus® energy chains to power the motor.

Profile

  • What was needed: iglidur plain bearings, xiros ball bearings, drylin linear bearings, igubal spherical bearings, and plastic energy chains
  • Requirements: For the best flight conditions, all components must be as light as possible while remaining resilient.
  • Industry: aerospace, aviation industry
  • Success for the customer: The energy chains and polymer bearing technology such as iglidur plain bearings are suitable for use in the high-performance aircraft due to their high wear resistance and low weight. They are also completely lubrication-free, insensitive to dust and dirt, and easy to maintain. In addition, they are also very cost-effective to purchase.
Electric aircraft

Problem

This electric sports aircraft is a two-seater, low-flying machine with a low environmental impact. It is powered by an electric motor charged by lithium-polymer battery. The aim of the aerodynamic configuration of the aircraft is to keep its dimensions and weight as low as possible. When it flies, it clears the "liquid vein" so that there is no drag due to the vortex of the propellers. It is in this way that the aerodynamic and energetic performances are at their best. The body is larger at the rear to have a low stall speed and thus a short take-off and landing. The project is also investigating a solution with solar panels for charging batteries. In order to achieve the best flight conditions, all components must be as light and at the same time as resilient as possible.

Solution

The strict upper limits on space requirements and weight also extended to the various individual components used in the light aircraft. That is why the developers decided to use our polymer technology in many parts of the aircraft. iglidur plain bearings, xiros ball bearings, drylin linear bearings and igubal spherical bearings are used, among other things, for flight controls. The used plastic energy chains are also utilised for the power supply of the motor. The iglidur plain bearings are for example suitable for use in the high-performance aircraft due to their high wear resistance and low weight. They are also completely lubrication-free, insensitive to dust and dirt and easy to maintain. In addition, they are also very cost-effective to purchase.
Electric plane
Electric plane

Consulting

I look forward to answering your questions

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH