PRT-01-30-C

PRT-01 with clamping function

The slewing ring PRT-01-30 a collar ring including clamp function for 30h7 tolerance shafts.

For simple handling designs

Quick and easy assembly

Max. torque moment: 5 Nm


Industries:
Handling systems, display/advertising technology, assembly technology etc.

 
 

1 = slewing ring bearing with head ring for PRT-01-30-C
2 = head ring for PRT-01-30-C

Part No.:
Dimensions [mm]
Ordering number D D1 d1 d d2 H h T1 T2 S1 S2 K1 for screws    
          ±0,2                  
 PRT-01-30-C 100 91 42.5 30 82 36 10 6 x 45° 8 x 45° M4 4,5 - Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328
myigus myCatalog

3D-CADOnline catalogNews 2016Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration