My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

drylin® E stepper motor with connector and encoder, NEMA24

  • Installation size: NEMA 24 / flange dimension 60 mm
  • Protection class: Motor housing IP65 (shaft sealing IP52)
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connections: M12 metric connectors
Product description
NEMA24: power motor in medium installation size
 
A development extension of the typical NEMA24 with nearly twice the torque. The assembly dimensions are identical to the NEMA23, allowing many applications.
 
Stepper motors from igus® are a good supplement to drylin® linear axes. They are characterised by their cost-effectiveness, precision and easy control. They work reliably under the most varied environmental conditions (depending on the selected class of protection IP). The igus® stepper motors can be connected to the most common motor controls using standardised electrical connection.
 
The connector interface provides a high IP65 protection level (IP: International Protection). The higher the IP rating, the better the motor is protected from the ingress of dirt and water.
 
The encoder sends signals from the motor to the motor control. The encoder verifies that the required linear motion has occurred precisely as required. Encoder = increased machine accuracy.
 
 
Certificates and standards
CE
EMV guideline
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h