My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

drylin® E lead screw motor, stranded wires with JST connector and encoder, NEMA 23

  • Installation size: NEMA23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: stranded wires with JST connector, encoder with JST connector
Product description
For designs that require a stepper motor with directly integrated lead screw, drylin® E offers the ideal solution. The stand-alone version with NEMA23 stepper motor (high torque and high speeds) is available in a compact type with or without encoder. The lead screw is centred and in combination with the dryspin® high helix thread technology, the system has a long service life.
 
Stepper motors from igus® are a good supplement to drylin® linear axes. They are characterised by their cost-effectiveness, precision and easy control. They work reliably under the most varied environmental conditions (depending on the selected class of protection IP). The igus® stepper motors can be connected to the most common motor controls using standardised electrical connection.
 
The encoder sends signals from the motor to the motor control. The encoder verifies that the required linear motion has occurred precisely as required. Encoder = increased machine accuracy.
 
Certificates and standards
CE
EMV guideline
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h