My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

readycable® servo cable suitable for B&R i8BCMxxxx. 1111A-0, base cable PVC 10 x d

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1

Consulting

Photo
Luther Tan

Product Manager for chainflex® cables ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h