My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

drygear® Apiro gearbox with output shaft

The gearbox with output shaft enables a direct connection to the output 
  • Available output shaft diameters are: 8 mm 
  • Available gear ratios are: 4:1, 32:1, 64:1
  • Standard motor option: Stepper motor NEMA17 / 23
  • INI-Kit for zero position optionally adaptable
  • optional also: 3:1, 5:1, 8:1, 16:1
For connection to the drylin linear unit, the Apiro-drylin coupling must also be ordered!
Product description
Only the new Apiro worm gear units with output coupling can be used for the Apiro-Drylin connection.
Technical data
Downloads

Consulting

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h