My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+603 7803 0618
Photo
dry-tech® bearing technology

+603 7803 0618
Photo

readycable® motor cable similar to Control Techniques PS B A A A XXX, base cable TPE 7.5 x d

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 6.6.4.1

Consulting

Photo
James Lee

e-chains® & chainflex® North Malaysia

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h