My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

readycable® motor cable suitable for Danaher Motion 200471 (20 m), base cable, PVC 15 x d

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistance
  • chainflex® class: 3.1.1.1

Consulting

Photo
Luther Tan

Product Manager for chainflex® cables ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h