igubal® spherical ball RN248KM - detectable
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® RN248KM can be found quickly in case of misuse or crash of the system through metal detectable material. This means that even the smallest fragment can be found by freely available metal detection equipment.
Material properties- Resistant to dust and dirt
- Lubrication and maintenance-free
- Vibration dampening
- Lightweight
- Corrosion-free
Typical application areas- Plant construction
- Model making
- Furniture/Industrial design
- You will find plenty of additional application areas at our [Link id="9"]
When to use it?- If you need maintenance-free materials
- When dimensional series K components are to be fitted
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If temperatures are higher than +90 °C
- If diameters above 6 mm are required
- If rotation speeds higher than 0.5 m/s are required
[Link id="11"] |
Tolerances
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m