Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

Lead screw technology drylin® & dryspin® from igus® Malaysia

Number of products: 230

dryspin® lead screw nut, high helix thread, JSRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
65.12 MYR/Pc.
47 items, thereof ready for shipping:
3 in 24 hours
24 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, JSLM

  • Material: iglidur® J
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
74.86 MYR/Pc.
22 items, thereof ready for shipping:
13 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, J350SRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
118.49 MYR/Pc.
46 items, thereof ready for shipping:
1 in 24 hours
19 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, J350SLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
129.92 MYR/Pc.
21 items, thereof ready for shipping:
4 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, RSRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
62.72 MYR/Pc.
46 items, thereof ready for shipping:
13 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, RSLM

  • Material: iglidur® R
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
72.14 MYR/Pc.
21 items, thereof ready for shipping:
4 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, A180SRM

  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
105.26 MYR/Pc.
46 items, thereof ready for shipping:
14 in 7 - 10 working days
To the product page

dryspin® lead screw nut, high helix thread, A180SLM

  • Material: iglidur® A180
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
121.05 MYR/Pc.
21 items, thereof ready for shipping:
1 in 7 - 10 working days
To the product page

dryspin® flange lead screw nut, high helix thread, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
84.99 MYR/Pc.
49 items, thereof ready for shipping:
24 in 24 hours
1 in 24 - 48 hours
To the product page

dryspin® flange lead screw nut, high helix thread, JFLM

  • Material: iglidur® J
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
97.76 MYR/Pc.
22 items, thereof ready for shipping:
12 in 7 - 10 working days
To the product page

dryspin® flange lead screw nut, high helix thread, J350FRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
147.47 MYR/Pc.
48 items, thereof ready for shipping:
21 in 7 - 10 working days
To the product page

dryspin® flange lead screw nut, high helix thread, J350FLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
154.85 MYR/Pc.
22 items, thereof ready for shipping:
4 in 7 - 10 working days
To the product page

dryspin® flange lead screw nut, high helix thread, RFRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
73.17 MYR/Pc.
47 items, thereof ready for shipping:
1 in 24 - 48 hours
To the product page

dryspin® flange lead screw nut, high helix thread, RFLM

  • Material: iglidur® R
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
84.15 MYR/Pc.
22 items, thereof ready for shipping:
3 in 7 - 10 working days
To the product page

dryspin® flange lead screw nut, high helix thread, A180FRM

  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
117.86 MYR/Pc.
48 items, thereof ready for shipping:
16 in 7 - 10 working days
To the product page

Consulting

Photo
Ong Liang You (Ryan)

Product Manager drylin® Linear Slide Bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH