Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

E4/4 system

The E4.1 predecessor for long travels and side-mounted applications

The E4/4 system is used in two areas: for extremely long travels and unsupported, side-mounted applications. This is made possible by the famous "undercut" design between the two chain links. Compressive strength and rigidity are increased, which provides for greater resistance to wet and rough weather conditions. Special roller chain links make E4/4 into a true specialist for long travel distances. The undercut design also allows excellent ESD performance. The chain links always fit tightly together; only when there is good contact between them it is possible for electricity to flow (please note: this only applies to the special conductive material igumid ESD and does not apply to the standard series included in this catalogue).
E4/4 system

With crossbars every link, snap-open along both sides - For specially demanding applications

Individual parts of this product family are ready for shipping in 24 hours from stock Series 2828

Inner height hi: 32mm
Inner widths Bi: 50 - 400mm
Bend radii R: 63 - 300mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 3838

Inner height hi: 42mm
Inner widths Bi: 50 - 400mm
Bend radii R: 75 - 350mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 4040

Inner height hi: 56mm
Inner widths Bi: 50 - 600mm
Bend radii R: 135 - 500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 hours from stock Series 5050

Inner height hi: 80mm
Inner widths Bi: 50 - 600mm
Bend radii R: 150 - 1000mm
Pitch: 91mm

With crossbars at every other link, snap-open along both sides - For almost all applications

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 2928

Inner height hi: 32mm
Inner widths Bi: 50 - 400mm
Bend radii R: 63 - 300mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 3938

Inner height hi: 42mm
Inner widths Bi: 50 - 400mm
Bend radii R: 75 - 350mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 4140

Inner height hi: 56mm
Inner widths Bi: 50 - 600mm
Bend radii R: 135 - 500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 5150

Inner height hi: 80mm
Inner widths Bi: 50 - 600mm
Bend radii R: 150 - 1000mm
Pitch: 91mm

"Heavy Duty", with crossbars at every link, snap-open on both sides - extremely rugged! Standard for long travels!

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 4040HD

Inner height hi: 56mm
Inner widths Bi: 50 - 600mm
Bend radii R: 135 - 400mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series 5050HD

Inner height hi: 80mm
Inner widths Bi: 50 - 600mm
Bend radii R: 150 - 500mm
Pitch: 91mm

Series 8840HD

Inner height hi: 56mm
Inner widths Bi: 75 - 462mm
Bend radii R: 135 - 400mm
Pitch: 91mm

Series 9850HD

Inner height hi: 80mm
Inner widths Bi: 75 - 462mm
Bend radii R: 150 - 500mm
Pitch: 91mm

e-tube, snap-open along both sides - completely closed, excellent cable protection

Individual parts of this product family are ready for shipping in 7 - 10 working days from stock Series R7728

Inner height hi: 32mm
Inner widths Bi: 50 - 300mm
Bend radii R: 100 - 300mm
Pitch: 56mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series R7838

Inner height hi: 42mm
Inner widths Bi: 50 - 300mm
Bend radii R: 125 - 350mm
Pitch: 67mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series R8840

Inner height hi: 56mm
Inner widths Bi: 75 - 462mm
Bend radii R: 150 - 500mm
Pitch: 91mm

Individual parts of this product family are ready for shipping in 24 - 48 hours from stock Series R9850

Inner height hi: 80mm
Inner widths Bi: 75 - 462mm
Bend radii R: 200 - 1000mm
Pitch: 91mm

Real-world examples


Selection guide energy chains

Specific parameters and a comparison table helps you find the right energy chain quickly.

Installation instructions

Joining, separating and opening the energy chains and energy tubes.

Application examples

System E4/4 is used in various applications.

"Mounted on the side" - Travel distances over 200 m

  • "Side-mounted" - Travels over 200m
  • Large unsupported lengths for applications "in lateral position"
  • rol e-chain links available (with rol e-chain®)
  • Max. travel: 200 - 800m
  • High strength
  • Wide range of interior separation options
  • Large accessories kit

Typical industrial sectors and applications

  • RTG, quayside cranes, many other cranes
  • Composting plants
  • Gypsum, concrete, chemical and mineral plants and agricultural enterprises
  • Machine tools: unsupported, side-mounted applications
  • Construction machinery
  • ESD applications
  • Heavy machinery
  • Steel mills
  • Shipyards
  • Welding plants
ESD classification
ESD: Excellently suitable with special material igumid ESD (upon request).
E4/4 system, tried and tested for very long travels
System E4/4 tried and tested for very long travels
"Side-mounted" possible without support
"Side-mounted" possible without support

Individual parts of this product family are ready for shipping in 24 hours from stock
Individual parts of this product family are ready for shipping in 24 - 48 hours from stock
Individual parts of this product family are ready for shipping in 7 - 10 working days from stock

Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH