After selection of your ZIP code, we designate the relevant staff to attend to you at once.
approx. ±10° torsion per chain link
High tensile strength due to ball-and-socket joint
Fiber rod option for partial directional control and reinforcement
No support elements such as steel cables, springs etc. are necessary
Diverse range of accessories
Optional retraction systems reliably guide the 3D e-chains® along the robot arm and dependably prevent loop formation
TRC - Safe, enclosed, chip-repellent
Smooth and robust exterior against interfering edges
High torsion stability
Can be arbitrarily shortened or extended
3 to 6 axes at robots
Multi-axis machine tools
Wet and cold cells
Painting applications and ESD
Sand and dust exposure
Linear motors
General mechanical engineering, etc.
In contrast to temporary conductive surface coatings or volatile incorporated antistatic agents, the additives used offer long lasting and maintenance-free conductivity. If individual e-chain components offer conductivity, this is not sufficient: the whole e-chain® from one end to the other must have continuous conductivity. All products in this catalogue are optimised in this regard and the continuous conductivity is measured and documented prior to delivery with 100% testing.
Only e-chains® that have passed this test are provided with the test seal and delivered. The colour of the triflex R chains is special because they are not slate grey (≈RAL7015) but still black, similar to ≈RAL9004. Unfortunately, this makes it somewhat more difficult to distinguish from standard materials. However, this is clearly defined via the material stamp.
Monday to Friday from 8:30 am - 5:30 pm.
24h