Product information
- Planetary gearbox in dry operation
- IP65 protection class for the most demanding operating conditions
- Available translations: 5:1
- Max. output torque 6Nm at 75rpm
- Direct motor connection possible
Product information
drygear® planetary gearbox | With IP65 protection class | Installation size 23 - efficient, lightweight and powerful
The drygear® planetary gearbox | Installation size 23 has been specially developed for applications that require a compact design, high efficiency and reliable performance. With its design that is optimised for dry operation and the innovative igus® motion plastics, this gearbox is the ideal solution for modern drive systems that need to operate cleanly and without maintenance.
The IP65 protection class ensures reliable operation and a high level of protection against external influences.
Product features and advantages
Compact and lightweight design: the planetary gearbox is characterised by its low weight and space-saving design - ideal for applications where space and weight are decisive.
IP65 protection class: splash-water-protected and dust-proof version with motor in line with IP65
High torque transmission: as the load is distributed among several gears, the gearbox can achieve a maximum output torque of 6Nm at 75rpm. The robust design ensures powerful and consistent performance, even under demanding conditions.
Technology for dry operation: igus® motion plastics allow for smooth, quiet operation without lubrication. This makes the gearbox maintenance-free, durable and ideal for environments that require cleanliness and hygiene.
Direct motor connection to NEMA 23: the gearbox is specially designed for easy integration with NEMA 23 motors. This direct connection saves time during installation and increases design flexibility.
5:1 transmission: with a 5:1 transmission, the drygear® planetary gearbox offers an optimum ratio of speed and torque - ideal for automation and robotics applications.
Application areas
In person:
Monday to Friday from 8:30am - 5.30 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 8:30am - 5.30 pm.