Order a free 3D printed sample

Fill in the form now and order a smoothed sample component with ESD specifications from the laser sintering process free of charge.

Black iglidur i8-ESD 3D-printed roller holder with a smooth bore.

The material - iglidur i8-ESD laser sintering powder

  • Tribologically optimised plain bearing material with integrated solid lubricants
  • Electrostatically dissipative (ESD): Contact resistance 104 to 107 Ohm x cm
  • High UV resistance
  • Low moisture absorption and good wear resistance under water
  • Black colour throughout
  • Can be processed on all laser sintering systems with and without CO2 laser