PMAFIX connection fittings VND - straight - grey

I-SVNV-P488 product image
igus-icon-lupe
  • High-grade formulated polyamide
  • Self-extinguishing, free of halogens, phosphorus and cadmium
  • Outstanding impact resistance
  • Temperature range: -40°C to +105°C; short-term: to +160°C
  • Scope of supply IP66(VND): Fitting with pre-assembled universal security locks (AFN2), IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)
  • PG thread
  • Metric thread
  • Color: black
igus-icon-lieferzeitI-SVNV-P488