514: Locking screw – PG

I-514-07 product image
igus-icon-lupe
I-514-07 technical drawing
igus-icon-lupe
1 from 2
I-514-07 product image
I-514-07 technical drawing
  • Free of halogens, phosphorus and cadmium
  • Parts with PG thread: PS
  • IP54
  • Temperature range: -20°C to +60°C; short-term +100°C
  • Material: Fibreglass reinforced polyamide light grey
igus-icon-lieferzeitI-514-07
7

Contact us

Contact details

Yap Han Song (Denis)
Yap Han Song (Denis)

igus-icon-phone+65 9834 4953

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h