iglidur® PRT - Accessories

manual clamp

  • 10 Nm holding torque is attained with 1 Nm tightening torque
  • Simply screw onto outer ring

 
 

Figure shows PRT with mounted hand clamp

Part No.:
Dimensions [mm]
Part No. D [mm] D1 [mm] T2 [°] K1 h [mm] gk W [°]    
 PRT-HK-30 100 91 45° 4,5 3.2 M5 60 Upon request 
 PRT-HK-60 160 145 18° - 10 M6 35 Upon request 
 PRT-HK-50 150 135 22.5° - 10 M6 40 Upon request 
 PRT-HK-100 (1) 205 185 22.5° - 12 M6 40 Upon request 
 PRT-HK-200 (1) 320 300 22.5° - 15 M6 40 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
(1) To be connected only with enlarged outer ring PRT-01-…-G

Enlarged outer ring

 
Part No.:
Part No. D [mm] D1 [mm] d1 [mm] T1 [°] T2 [°] S2    
 PRT-01-100-M-ARG (1) 205 185 112 12x30 16x22.5 5,5 Upon request 
 PRT-01-100-M-ARGG (1) 205 185 112 12x30 16x22.5 - Upon request 
 PRT-01-100-M-ARGS (1) 205 185 112 12x30 16x22.5 5,5 Upon request 
 PRT-01-200-M-ARG (1) 320 300 215 12x30 16x22.5 7 Upon request 
 PRT-01-200-M-ARGG (1) 320 300 215 12x30 16x22.5 - Upon request 
 PRT-01-200-M-ARGS (1) 320 300 215 12x30 16x22.5 7 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
(1) Ending: -G standard, -GG thread or -GS countersink bore

Drive pins

  • For quick and easy fastening of the drive / drive coupling

 
 

Figure shows PRT with mounted drive pins

Part No.:
Part No. dp [mm] hp [mm] dz [mm] hz [mm] D1 [mm] T1 [°] db [mm]    
 PRT-AZ-30 55 5 10 15 42.5 45° 4.5 Upon request 
 PRT-AZ-60 90 5 14 15 74 18° 5.5 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

Spacing ring

  • Easy, flexible assembly
  • No hole in the surface necessary
  • Installation sizes on request: 30, 60, 100, 200

 
 
 
 

Figure shows plastic PRT with mounted spacer.
For spacer
plastic use part no.: ... DR-POM.

Figure shows aluminum PRT with mounted spacer.
For spacer
aluminum use part no.: ... -DR.

Part No.:
Part No.   D [mm] D1 [mm] T2 [°] S2 [mm] D3 [mm] h1 [mm]    
 PRT-01-20-DR-POM - 80 70 - 4,5 62 10 Upon request 
 PRT-01-30-DR-POM - 100 91 - 4,5 84 11 Upon request 
 PRT-01-20-DR - 80 70 6x60 4,5 - 10 Upon request 
 PRT-01-30-DR - 100 91 - 4,5 84 11 Upon request 
 PRT-01-60-DR-POM - 160 145 - 5,5 132 13 Upon request 
 PRT-01-60-DR - 160 145 20x18 5,5 132 13 Upon request 
 PRT-01-50-DR NEW 150 135 16 x 22.5 6,6 122 13 Upon request 
 PRT-01-100-DR-POM - 185 170 - 5,5 162 13 Upon request 
 PRT-01-100-DR - 185 170 - 5,5 162 13 Upon request 
 PRT-01-150-DR - 250 235 - 5,5 222 13 150.10 USD 
 PRT-01-200-DR - 300 285 - 7,0 276 13 Upon request 
 PRT-01-200-DR-POM - 300 285 - 7,0 - 13 Upon request 
 PRT-01-300-DR - 450 430 - 9,0 - 15 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

igus® products are available from 24h. The delivery time for energy chains is 24-48h. However, due to peak order levels, the delivery time for energy chains is temporarily 5 to 10 work days. We are working intensively to quickly remedy this situation.

igus® Malaysia Sdn Bhd Suite 1601-1, Level 16, Tower 2,
Wisma AmFirst, Jalan SS7/15 (Jalan Stadium),
47301 Kelana Jaya, Selangor
Tel.: +603 7803 0618
Fax: +603 7886 1328

igus® contact E-Mail to igus® Malaysia

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 2700 items in stock Singapore, more than 100.000 items within 2-3 weeks. igus® order processing from 8.30am - 5.30pm (Mon-Fri). igus® order despatched in 48hrs!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.