Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

iglidur® IC-01, coating powder

  • High wear resistance and durability
  • Good mechanical specifications 
  • 480 h Salt spray test according to DIN EN ISO 9227
Product description
iglidur® coating is a tribologically optimised polymer in powder form, which can be applied to metallic surfaces by powder coating. Like all iglidur® materials, iglidur® coating powders are tribologically optimised and offer excellent friction and wear values. This allows you to protect even heavily used surfaces from wear and tear - without using any additional components.

This coating powder has been tested with salt spray according to DIN EN ISO 9227 and shows good corrosion protection after 480 h.
 
Typical applications for iglidur® IC-01 coating powder:
  • Furniture industry
  • Hinges for windows and doors
  • Mechanical engineering
Technical data
Downloads

Consulting

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH