igusigus-icon-cart(0)

drylin® E stepper motor, connection cable, NEMA23

MOT-ST-56-C-A-C product image
igus-icon-lupe
MOT-ST-56-C-A-C product image
igus-icon-lupe
MOT-ST-56-C-A-C technical drawing
igus-icon-lupe
MOT-ST-56-C-A-C technical drawing
igus-icon-lupe
play iconMOT-ST-56-C-A-C video
igus-icon-lupe
1 of 5
drylin® E stepper motor, connection cable, NEMA23
drylin® E stepper motor, connection cable, NEMA23
drylin® E stepper motor, connection cable, NEMA23
drylin® E stepper motor, connection cable, NEMA23
drylin® E stepper motor, connection cable, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23/flange dimension 56mm 
  • Protection class: IP65 
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: connection cable 1m 
  • Shaft seal prevents ingress of water
Item no.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Malaysia Sdn Bhd
(New Reg No. 200801027783/ Old Reg No. 829110-W)
Suite 1601-1, Level 16, Tower 2, Wisma AmFirst, Jalan SS7/15 (Jalan Stadium), Kelana Jaya, Selangor, Malaysia 47301

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Malaysia

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH