igusigus-icon-cart(0)

readycable® encoder cable suitable for NUM AGOFRU030Mxxx, base cable TPE 7.5xd

MAT9289004 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
igus-icon-lupe
1 of 2
MAT9289004 product image
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
  • Application: for very high stress
  • Outer jacket: TPE
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Luther Tan
Luther Tan

igus-icon-phone+65 9773 8793

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

igus® Malaysia Sdn Bhd
(New Reg No. 200801027783/ Old Reg No. 829110-W)
Suite 1601-1, Level 16, Tower 2, Wisma AmFirst, Jalan SS7/15 (Jalan Stadium), Kelana Jaya, Selangor, Malaysia 47301

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:Malaysia

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH