Delta robots, Parallel robots for fast pick & place tasks

delta robots

With two or three axes delta robots / parallel robots for quick pick & place tasks

The delta robots from igus are available with both two- or three-axis kinematics and therefore offer you the advantage of choosing between different sizes for the work area. According to the build-or-buy principle, you can decide for yourself whether you want to receive the delta robot as a modular kit or pre-assembled. Due to the very fast picking rate of 100/60 picks/min., typical areas of application for this type of robot are fast conveyor belt picking or sorting applications.

  • Plug-and-play control hardware including free software
  • As two- or three-axis kinematics
  • Short delivery times

igus® delta robot tech facts

Up to 5kg load capacity

Up to 700mm reach

Up to three degrees of freedom

Speed max. 100picks/min.

Repeatability: ± 0.5mm

Ambient temperature 0-50°C

igus robot control

Delta robot iRC software

Delta robots in action

Current igus delta models

DLE-ZR linear axis with two carriages and cable drive.

DLE-ZR-0001 two-axis delta robot

igus DLE-DR gantry portal with linear axes and carriages.

DLE-DR-0050 three-axis delta robot

Triangular igus DLE-DR linear axis with multiple drives and tie rods.

DLE-DR-0001 three-axis delta robot

Low Cost Automation education program

LCA-Academy-Teaser mit Roboterportal und Akademie-Symbol auf orangefarbenem Hintergrund.

igus® Malaysia