Linear actuator with parallel guide rods and central carriage.

drylin® linear actuators, linear motor from linear drive technology in Malaysia

Three linear drives for the Drive Technology picture configurator.

Benefit of linear actuator, linear motor from linear drive technology

Our linear axes at a glance

Linear axes with lead screw

  • Installation sizes from Ø 6 to 50mm
  • Self-locking trapezoidal thread
  • For manual and electric adjustments

Linear axes with toothed belt

  • For fast positioning
  • For stroke lengths of up to 3,000mm
  • Also available as a cantilever axis and reverse axis

Linear axes with gear rack

  • Linear modules with rack and pinion drive
  • Ideal in multi-axial constructions
  • Ready for connection with motor and control system

XY tables for adjustment tasks

  • Linear modules with two adjustment directions
  • For work surfaces of up to 500mm x 500mm
  • Extensive accessories for manual and electrical operation

When do I use which drive for my system?

Lead screw drive

Toothed belt drive

Rack and pinion drive

Benefits of drylin® drive technology

Lubrication and maintenance-free

Quiet

Cost-effective

Sustainable

Temperature-resistant

Customisable & ready to connect

igus® Malaysia

Application examples of drive technology

Special measurement setup with lead screw axes

Robotic setup for an art application on a workbench.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Further information about drylin® drive technology

Footrest in a case highlighted with a magnifier.

Free sample

Order symbol and two igus motors for the online shop.

Matching electric motors

drylin E white paper: toothed belt drive or lead screw drive for linear modules.

Free white paper

Frequently asked questions from our customers

Which drive system do I use for which application?

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.

Can I use linear axes from igus® in contaminated areas?

How do I achieve the lowest possible installation height when using linear axes?