drylin® E DC motors

Torque-resistant in three installation sizes

Gear motor with output shaft and flange.

Direct-current motors with spur gear

  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
Cut-out motor with shaft and front flange.

Direct-current motor with planetary gear

  • Torque from 0.025Nm up to 0.21Nm
  • Speed up to 463rpm
  • Can be operated at 12 & 24VDC
Compact geared motor with metal housing and connected cables.

Direct-current motor with worm gear

  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm

Why drylin® E motors?

drylin® E product finder

Motor and gears as a symbol for product finder and expert advice.

For electric motors

Gear symbol for drive technology.

For electric linear drives

For lead screw motors

Manufacturer & distributor of drylin E® DC motor, Brushless DC motor, EC motor and DC motor with gear in Malaysia