Continuous panel feed e-spool® flex 2.0

The panel feed e-spool flex 2.0
  • undefined
  • undefined
  • undefined
  • undefined
  • undefined
  • undefined

Tech up

  • Without interruption (no slip ring) also for energy,
    data, fluids and air
  • Space-saving
  • Can be fitted universally
  • Constant tensile strain on the cable
  • Locking mechanism of the cable

Cost down

  • Cost-effective
  • Easy in case of repair
  • Simple replacement of the fitted cable, therefore adaptable
  • Four configuration levels adapted to  your requirement

Proof

  • Tested in the igus laboratory: undefined and undefined compared to the competitor product

Sustainability

  • No additional copper components in the system (apart from cable copper)
  • Parts are reusable
  • Less raw material required thanks to the option of partial repair instead of complete replacement
  • Have your energy chain recycled at the end of its life cycle with the igus Chainge recycling program . Irrespective of the manufacturer. You will receive a voucher for: chainge recycling program
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.

Installation instructions

Drive options e-spool flex

e-spool flex 2.0 with hand crank

Version H: with hand crank

e-spool flex 2.0 with retaining spring and locking function

Version SP: with retaining spring and locking function

e-spool flex 2.0 with retaining spring, locking function, and retraction brake

Version SB: with retaining spring, locking function, and retraction brake.

Drive options e-spool flex mini

igus e-spool flex mini with orange cable.
e-spool flex mini with touch lever for guiding an orange cable.

NEW: e-spool flex accessories

Brush unit

Guide roller

Documentation

e-spool flex 2.0 documentation cover with an igus cable drum.

Documentation cable drum e-spool flex

Documentation for e-spool flex mini 2.0.

Documentation cable drum e-spool flex mini

White paper: slip ring-free cable reel with screw guide

Whitepaper on safe cable guidance for slewing cranes with the e-spool flex cable drum.

Structure of the e-spool flex 2.0

Possible uses for the e-spool flex 2.0

igus® Malaysia

Possible uses of the e-spool flex mini

Tested in the igus laboratory

e-spool flex mini outperforms the competitive product in a bar comparison.