Functional mounting bracket for energy chains directly from the 3D printer

  • What was needed: Connecting elements and drivers for the energy chains in the igus large-capacity 3D printer
  • Manufacturing process: Filament extrusion (FDM)
  • Requirements: Similarity to the energy chain material, exposed to tensile and bending forces
  • Material: igumid P190
  • Industry: 3D printer
  • Success through collaboration: functional individual pieces could be produced within a few hours, the 3D printer can be made more compact and less expensive thanks to the special pieces
3D-printed special connecting element for energy chains

Problem

Solution

Lightweight construction and freedom of geometry easily achievable with 3D printing

A wide variety of geometries are easy to implement with 3D printing, and additive manufacturing is more cost-effective than traditional manufacturing methods.

Multi-material printing with igumid® P190 & iglidur® i190

In multi-material printing, two or more materials can be combined into one component in a single printing process. Here, a gripper made of the partner materials iglidur i190 and igumid P190.

Other application examples for 3D printed components can be found here:

Consulting

I look forward to answering your questions

igus® Malaysia Sdn Bhd+603 7803 0618Write e-mail

Shipping and consultation