7th axis for all robots

igus-7th-axis

Simple extension of the workspace for all lightweight robots from € 2,248.09

  • Stroke lengths of up to 6,000mm
  • Precision of 0.3mm
  • Payload of up to 55kg

7th axis configurator

7th axis configurator

7. axis tech facts

icon Range

Up to 6,000mm reach

Speed icon

Up to 0.6m/s fast

Icon precision

Accuracy ±0.3mm

The 7th axis in action

Control software for the 7th axis

Cobot control software
  • Test all igus® kinematics before you buy with the free and licence-free software
  • With pre-programmed projects for all igus® robots, single axes and AGVs
  • Intuitive 3D interface with simulation of the robot
Low Cost Automation online shop

Online shop

7th axis configurator in front of the tablet

7th axis configurator

Appointment for ReBeL® live demo

Appointment for demo

Consulting

I look forward to answering your questions

Ong Liang You (Ryan)
Liang You (Ryan) Ong

Senior Product Manager for drylin® ASEAN

+65 9642 2939Write e-mail

Shipping and consultation