Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

MY(EN)

P4.1 rol e-chain®

The P4.1 rol e-chain series make it possible to increase plant safety and availability. There is a bearing point for a pivoting movement in every chain link connection. This point has now been re-equipped with maintenance-free high-performance polymer plain bearings, which more than double the service life.
 
  • Longer service life - 375,000km running performance - due to maintenance-free tribo-polymer plain bearings in chain link connections.
  • Long travels more than 1,000m
  • Speeds of more than 5 m/s
  • Low vibration and noise due to a split profile roller
  • Integration of sensors for intelligent condition monitoring
  • Up to 36-month guarantee on energy chains and cables or the number of double strokes determined by the service life calculator.
Request P4.1 now

Your requirement

Increased plant reliability and availability

To meet the increased requirements of the new container ships such as the Triple E-class, new and larger STS cranes have to be built or existing ones converted. Crane availability and dependability requirements are also increasing. This affects the design and selection of the energy supply systems.

Our offer

Latest generation P4.1 rol e-chain

To increase the availability and reliability of STS cranes, igus has developed the P4.1 rol e-chain. Here, tribologically optimised plain bearings ensure the lubrication-free mounting of the individual chain links. This more than doubles the service life of the chain. An optional sensor also enables predictive maintenance, which helps to further increase plant availability. Highly flexible cables from the chainflex product range complete the fail-safe solution for cranes and long travels. The P4.1 system is suitable for both trolley drive and longitudinal travel with travels of 1,000 metres and more.

Service life comparison* igus rol e-chain generations

rol e-chain® P4.1 *The stated running performance data results from extrapolations of customer applications in combination with our test data.

Special features of the rol energy chain P4.1


 
P4.1 rol e-chain

Coefficient of friction and drive power reduced

Due to the offset between upper run and lower run, the polymer rollers are not rolled over, but roll past each other to allow very smooth running. As a result, the coefficient of friction decreases and the drive power is reduced by 57 per cent.


Longer service life

Equipped with maintenance-free plain bearings in each chain link, the service life of the energy chain is more than doubled.  
P4.1 rol e-chain
P4.1 rol e-chain


Predictive maintenance

The new P4.1 can be fitted with an optional smart monitoring sensors. Thereby, when a wear limit is reached, a signal is issued to the igus i.Cee communication module, allowing maintenance of the rol e-chain® to be planned in advance.


P4.1 rol energy chain for long travels over 1,000m

P4.1 rol e-chain
 

Test for long travels


The P4.1 rol e-chain was tested with a travel speed of up to 8m/s over a distance of 200m, which corresponds to a 400m travel. The fully automatic system accounts for a wide range of applications in terms of acceleration and speed. In addition to the mechanical loads caused by the movement of the transfer vehicle, environmental influences act on the energy chains and cables being tested.
Request a project without obligation

Assembly instruction for P4.1 system

Easy and fast assembly as well as disassembly of the energy chain P4.1

Joining:
  • Compress chain links
  • Screw in the screws with the screwdriver
  • Install autoglide crossbars
Disassembly:
  • Dismantle autoglide crossbars
  • Unscrew the screws with the screwdriver
  • Separate chain links

Further information

Evolution of the rol energy chain

Large selection of energy chains


Consulting

I look forward to answering your questions

Photo
Yap Han Song (Denis)

Senior Product Manager for e-chain systems® ASEAN

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8:30 am - 5:30 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH