Change Language :

Whitepaper: Products for the dry cleanroom
Energy chains (also referred to as energy supply chains, e-chains or cable drag chains) are mechanical machine elements. They are used to supply and protect energy, data and signals that have to withstand the most diverse environmental influences. The decisive fact about cable guides is the symbiosis of the components moving against each other. They include cables, hoses, interior separation elements, strain relief devices and guide troughs.
The materials used have to be optimally matched to each other so that maximum operating times and a long service life are achieved. Thanks to energy chains, downtime is avoided wherever energy in the form of electricity, gas, air or fluids is supplied to moving consumers.
Where are energy chains used? - igus energy chains already being used reliably in hundreds of thousands of applications worldwide - from beverage vending machines to steelworks. Over 400,000 customers worldwide from 50 industries rely on igus energy chains.
Compact solution for guiding cables on indoor cranes
Suspended power and data cables on indoor/jib cranes often pose a high risk as they can become tangled and tear off. With the new adhesive version of the guidelok swing GLO.S, the cable guide can be installed directly in the contour of the crane girder. A special guidelok swing rocker system allows for use with long girder lengths, ensuring low wear and cost-effectiveness.
With the new adhesive version, it is really easy to mount the cable guide securely to the crane girder - without drilling. Super-fast and simple installation with adhesive pads and assembly template.


Designing energy chains faster. CAD models for a wide range of systems. Designing drag chains made easy.
Our e-chain is already being used reliably in many hundreds of thousands of applications worldwide - from beverage vending machines and CNC machines to steelworks. Unsupported lengths can be bridged with ease and long travels are conceivable for a wide range of industries. It has a modular design and is therefore easy to install. Completely media-friendly and designed for the smallest bend radius, igus chains are not only suitable for tight installation spaces, but also for large, heavy and stiff cables or hoses.

In person:
Monday to Friday from 8:30am - 5.30 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 8:30am - 5.30 pm.